Carbide Inserts SPUN-T【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

SPUN250620T-WP15CT

 
Part Number
SPUN250620T-WP15CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

26 Day(s) or more

Loading...

  1. 1

Basic Information

Shape S (Rectangular) work material Steel / Cast Iron Rake angle Pozidriv
Material type WP15CT Material classification(mm) Carbide coat Cutting blade length(mm) 25.40
Thickness(mm) 6.35 Corner radius (rε) 2.0 Clearance angle(°) 11
Order No. 4170858

Please check the type/dimensions/specifications of the part SPUN250620T-WP15CT in the Carbide Inserts SPUN-T series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)