Carbide Inserts SPMR【1-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SPMR090308-WP35CT
SPMR120308-WP15CT
SPMR120308-WP35CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Order No.
16 Day(s) or more Steel / Stainless SteelWP35CT9.534170650

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT12.704170854

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT12.704170652

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Rake angle Pozidriv Material classification(mm) Carbide coat
Thickness(mm) 3.18 Corner radius (rε) 0.8 Clearance angle(°) 11

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)