• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts SPGN【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SPGN090304-THM
SPGN090308-WK20CT
SPGN120304-TTM09
SPGN120308-THM
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Material classification
(mm)
Cutting blade length
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated9.530.42028494

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CTCarbide coat9.530.84170943

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelTTMNon-coated12.700.42028496

10 Pieces Per Package

26 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated12.700.82024742

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Rake angle Pozidriv Thickness(mm) 3.18
Clearance angle(°) 11

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)