Carbide Inserts SNMG-UF【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SNMG120404UF-WM15CT
SNMG120404UF-WM25CT
SNMG120404UF-WS10PT
SNMG120408UF-WM15CT
SNMG120408UF-WM25CT
SNMG120412UF-WM15CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWM15CT0.44169364

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT0.44169390

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT0.45645610

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWM15CT0.84169365

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT0.84169391

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWM15CT1.24169366

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Breaker Use Finish Rake angle Negative
Material classification(mm) Carbide coat Cutting blade length(mm) 12.70 Thickness(mm) 4.76
Clearance angle(°) 0 Breaker applications Finishing

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)