• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts SNMG-RH【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SNMG120408RH-WK20CT
SNMG120408RH-WP15CT
SNMG120408RH-WP25CT
SNMG120408RH-WP35CT
SNMG120412RH-WK20CT
SNMG120412RH-WP15CT
SNMG120412RH-WP25CT
SNMG120412RH-WP35CT
SNMG120416RH-WK20CT
SNMG120416RH-WP25CT
SNMG150608RH-WK20CT
SNMG150608RH-WP15CT
SNMG150608RH-WP25CT
SNMG150612RH-WK20CT
SNMG150612RH-WP15CT
SNMG150612RH-WP25CT
SNMG150612RH-WP35CT
SNMG150616RH-WK20CT
SNMG150616RH-WM25CT
SNMG150616RH-WP15CT
SNMG150616RH-WP25CT
SNMG150616RH-WP35CT
SNMG190608RH-WK20CT
SNMG190608RH-WM25CT
SNMG190608RH-WP25CT
SNMG190608RH-WP35CT
SNMG190612RH-WK20CT
SNMG190612RH-WM25CT
SNMG190612RH-WP15CT
SNMG190612RH-WP25CT
SNMG190612RH-WP35CT
SNMG190616RH-WK20CT
SNMG190616RH-WM25CT
SNMG190616RH-WP35CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT12.704.760.84171918

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT12.704.760.84170998

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT12.704.760.84171533

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWP35CT12.704.760.84171715

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT12.704.761.24171919

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT12.704.761.24170999

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT12.704.761.24171534

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT12.704.761.24171716

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT12.704.761.64171920

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT12.704.761.64171535

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT15.886.350.84171921

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT15.886.350.84171001

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT15.886.350.84171536

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT15.886.351.24171922

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT15.886.351.24171002

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT15.886.351.24171537

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT15.886.351.24171719

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT15.886.351.64171923

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT15.886.351.64173054

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT15.886.351.64171003

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT15.886.351.64171538

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT15.886.351.64171720

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT19.056.350.84171924

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT19.056.350.84173055

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT19.056.350.84171539

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT19.056.350.84171721

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT19.056.351.24171925

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT19.056.351.24173056

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT19.056.351.24171005

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT19.056.351.24171540

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT19.056.351.24171722

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT19.056.351.64171926

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT19.056.351.64173057

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT19.056.351.64171723

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Breaker Use Rough cutting Rake angle Negative
Material classification(mm) Carbide coat Clearance angle(°) 0 Breaker applications Rough cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)