• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Carbide Inserts SNMG-FF【1-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SNMG090304FF-WP15CT
SNMG090308FF-WK20CT
SNMG090308FF-WP15CT
SNMG120404FF-WP15CT
SNMG120404FF-WS10PT
SNMG120408FF-WP15CT
SNMG120412FF-WP15CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT9.533.180.44171045

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT9.533.180.84171379

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT9.533.180.84171046

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT12.704.760.44171047
7 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT12.704.760.45684330

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT12.704.760.84171048

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT12.704.761.24171049

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Breaker Use Finish Rake angle Negative
Material classification(mm) Carbide coat Clearance angle(°) 0 Breaker applications Finishing

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)