• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts SNGG-FS【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

SNGG120408FS-WS10PT

 
Part Number
SNGG120408FS-WS10PT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

26 Day(s) or more

Loading...

  1. 1

Basic Information

Shape S (Rectangular) work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish
Rake angle Negative Material type WS10PT Material classification(mm) Carbide coat
Cutting blade length(mm) 12.70 Thickness(mm) 4.76 Corner radius (rε) 0.8
Clearance angle(°) 0 Breaker applications Finishing Order No. 5548680

Please check the type/dimensions/specifications of the part SNGG120408FS-WS10PT in the Carbide Inserts SNGG-FS series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)