• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts SCMW【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SCMW09T308-WK20CT
SCMW090304-THM
SCMW120408-THM
SCMW120408-TTM09
SCMW120408-WK05CT
SCMW120408-WK20CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Material classification
(mm)
Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CTCarbide coat9.533.970.84170379

10 Pieces Per Package

26 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated9.533.180.42028308

10 Pieces Per Package

7 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated12.704.760.82028310

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelTTMNon-coated12.704.760.82028311

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK05CTCarbide coat12.704.760.84170475

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CTCarbide coat12.704.760.84170380

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Rake angle Pozidriv Clearance angle(°) 7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)