• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts SCMT-MU【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SCMT09T308MU-TN6010
SCMT120412MU-TN6025
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyTN60109.533.970.82955786

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyT602512.704.7612.02956123

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Rake angle Pozidriv Material classification(mm) Carbide coat
Clearance angle(°) 7 Breaker applications Medium cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)