• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Carbide Inserts SCMT【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SCMT09T304-THM
SCMT090304-TTR
SCMT120412-THM
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHM9.533.970.42028255

10 Pieces Per Package

26 Day(s) or more SteelTTR9.533.180.42028225

10 Pieces Per Package

26 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHM12.704.761.22028296

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Rake angle Pozidriv Material classification(mm) Non-coated
Clearance angle(°) 7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)