• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Carbide Inserts RNMG-RH【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
RNMG090300RH-WP25CT
RNMG120400RH-WP15CT
RNMG120400RH-WP25CT
RNMG120400RH-WP35CT
RNMG190600RH-WK20CT
RNMG190600RH-WP25CT
RNMG190600RH-WP35CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Order No.

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT9.533.184171530

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT12.704.764170996

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT12.704.764171531

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT12.704.764171713

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT19.056.354171917

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT19.056.354171532

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT19.056.354171714

Loading...

  1. 1

Basic Information

Shape R (Circular) Rake angle Negative Material classification(mm) Carbide coat
Clearance angle(°) 0 Breaker applications Rough cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)