• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts RNMA【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
RNMA120400-WK05CT
RNMA120400-WK20CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Order No.

10 Pieces Per Package

26 Day(s) or more WK05CT4171639

10 Pieces Per Package

26 Day(s) or more WK20CT4171881

Loading...

  1. 1

Basic Information

Shape R (Circular) work material Steel / Cast Iron Rake angle Negative
Material classification(mm) Carbide coat Cutting blade length(mm) 12.70 Thickness(mm) 4.76
Clearance angle(°) 0

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)