Carbide Inserts RCGT-AL1【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

RCGT0803M0AL1-HWK10

 
Part Number
RCGT0803M0AL1-HWK10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

26 Day(s) or more

Loading...

  1. 1

Basic Information

Shape R (Circular) work material Non-ferrous metal Rake angle Pozidriv
Material type HWK10 Material classification(mm) Non-coated Cutting blade length(mm) 8.00
Thickness(mm) 3.18 Clearance angle(°) 7 Order No. 2002474

Please check the type/dimensions/specifications of the part RCGT0803M0AL1-HWK10 in the Carbide Inserts RCGT-AL1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)