• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts LNUX-EN95【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

LNUX400924EN95-TTR

 
Part Number
LNUX400924EN95-TTR
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

26 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Other work material Steel Rake angle Negative
Material type TTR Material classification(mm) Non-coated Thickness(mm) 9.53
Corner radius (rε) 2.4 Clearance angle(°) 0 Dimension W(mm) 25.40
Overall length(mm) 40 Order No. 2012231

Please check the type/dimensions/specifications of the part LNUX400924EN95-TTR in the Carbide Inserts LNUX-EN95 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)