Carbide Inserts LNUX-13【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
LNUX19194013-WK20CT
LNUX30194013-WK20CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension W
(mm)
Overall length
(mm)
Order No.

10 Pieces Per Package

26 Day(s) or more 10.0019.054170966

10 Pieces Per Package

26 Day(s) or more 12.0030.004170968

Loading...

  1. 1

Basic Information

Shape Other work material Steel / Cast Iron Rake angle Negative
Material type WK20CT Material classification(mm) Carbide coat Thickness(mm) 19.05
Corner radius (rε) 4.0 Clearance angle(°) 0

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)