Carbide Inserts DNMG-UR【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
DNMG110408UR-WM15CT
DNMG110408UR-WM25CT
DNMG110408UR-WM35CT
DNMG110408UR-WP15CT
DNMG110408UR-WP25CT
DNMG110412UR-WP15CT
DNMG110412UR-WP25CT
DNMG150408UR-WK20CT
DNMG150408UR-WM25CT
DNMG150408UR-WM35CT
DNMG150408UR-WP15CT
DNMG150408UR-WP25CT
DNMG150408UR-WS25PT
DNMG150412UR-WM25CT
DNMG150412UR-WP15CT
DNMG150412UR-WP25CT
DNMG150412UR-WS25PT
DNMG150608UR-WK20CT
DNMG150608UR-WM15CT
DNMG150608UR-WM25CT
DNMG150608UR-WM35CT
DNMG150608UR-WP15CT
DNMG150608UR-WP25CT
DNMG150608UR-WP35CT
DNMG150608UR-WS25PT
DNMG150612UR-WK20CT
DNMG150612UR-WM15CT
DNMG150612UR-WM25CT
DNMG150612UR-WM35CT
DNMG150612UR-WP15CT
DNMG150612UR-WP25CT
DNMG150616UR-WM35CT
DNMG150616UR-WP15CT
DNMG150616UR-WP25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM15CT11.634.760.84169424

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT11.634.760.84169453

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM35CT11.634.760.84169488

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT11.634.760.84171101

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT11.634.760.84170509

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT11.634.761.24171102

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT11.634.761.24170510

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT15.504.760.84171428

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT15.504.760.84169454

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWM35CT15.504.760.84169489

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT15.504.760.84171103

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT15.504.760.84170511

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT15.504.760.85579271

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT15.504.761.24169455

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT15.504.761.24171104

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT15.504.761.24170512

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT15.504.761.25579292

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT15.506.350.84171431

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWM15CT15.506.350.84169427

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT15.506.350.84169456

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM35CT15.506.350.84169492

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT15.506.350.84171105

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT15.506.350.84170513

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWP35CT15.506.350.84169969

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT15.506.350.85579276

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWK20CT15.506.351.24171432

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWM15CT15.506.351.24169428

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT15.506.351.24169457

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM35CT15.506.351.24169493

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP15CT15.506.351.24171106

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP25CT15.506.351.24170514

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM35CT15.506.351.64169494

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT15.506.351.64171107

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT15.506.351.64170515

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Breaker Use Rough cutting Rake angle Negative
Material classification(mm) Carbide coat Clearance angle(°) 0 Breaker applications Rough cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)