• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Carbide Inserts DNMG-MW【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
DNMG150408MW-WM25CT
DNMG150412MW-WM25CT
DNMG150608MW-WK05CT
DNMG150608MW-WM25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT4.760.84173114

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT4.761.24173115

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK05CT6.350.84171691

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT6.350.84173116

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Rake angle Negative Material classification(mm) Carbide coat
Cutting blade length(mm) 15.50 Clearance angle(°) 0 Breaker applications Light to medium cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)