• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts DNMG-FW【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
DNMG150604FW-WK05CT
DNMG150608FW-WM25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK05CT0.44171689

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT0.84173108

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Breaker Use Finish Rake angle Negative
Material classification(mm) Carbide coat Cutting blade length(mm) 15.50 Thickness(mm) 6.35
Clearance angle(°) 0 Breaker applications Finishing

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)