• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts DNMA【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
DNMA110408-WK05CT
DNMA110408-WK20CT
DNMA110412-WK20CT
DNMA150408-WK05CT
DNMA150408-WK20CT
DNMA150412-WK05CT
DNMA150412-WK20CT
DNMA150608-WK05CT
DNMA150608-WK20CT
DNMA150612-WK05CT
DNMA150612-WK20CT
DNMA150616-WK20CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more WK05CT11.634.760.84171634

10 Pieces Per Package

26 Day(s) or more WK20CT11.634.760.84171873

10 Pieces Per Package

26 Day(s) or more WK20CT11.634.761.24171874

10 Pieces Per Package

10 Day(s) or more WK05CT15.504.760.84171635

10 Pieces Per Package

7 Day(s) or more WK20CT15.504.760.84171875

10 Pieces Per Package

7 Day(s) or more WK05CT15.504.761.24171636

10 Pieces Per Package

7 Day(s) or more WK20CT15.504.761.24171876

10 Pieces Per Package

26 Day(s) or more WK05CT15.506.350.84171637

10 Pieces Per Package

26 Day(s) or more WK20CT15.506.350.84171878

10 Pieces Per Package

26 Day(s) or more WK05CT15.506.351.24171638

10 Pieces Per Package

26 Day(s) or more WK20CT15.506.351.24171879

10 Pieces Per Package

26 Day(s) or more WK20CT15.506.351.64171880

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) work material Steel / Cast Iron Rake angle Negative
Material classification(mm) Carbide coat Clearance angle(°) 0

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)