• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Carbide Inserts DNGG-FS【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
DNGG110402FS-WS10PT
DNGG110402FS-WS25PT
DNGG110404FS-WS10PT
DNGG110408FS-WS10PT
DNGG150401FS-WS10PT
DNGG150402FS-WS10PT
DNGG150404FS-WS10PT
DNGG150404FS-WS25PT
DNGG150408FS-WS10PT
DNGG150408FS-WS25PT
DNGG150412FS-WS10PT
DNGG150604FS-WS10PT
DNGG150604FS-WS25PT
DNGG150608FS-WS10PT
DNGG150608FS-WS25PT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more WS10PT11.634.760.25548670

10 Pieces Per Package

26 Day(s) or more WS25PT11.634.760.25538206

10 Pieces Per Package

26 Day(s) or more WS10PT11.634.760.45548671

10 Pieces Per Package

26 Day(s) or more WS10PT11.634.760.85548672

10 Pieces Per Package

26 Day(s) or more WS10PT15.504.760.15548674

10 Pieces Per Package

26 Day(s) or more WS10PT15.504.760.25548673

10 Pieces Per Package

26 Day(s) or more WS10PT15.504.760.45548675

10 Pieces Per Package

26 Day(s) or more WS25PT15.504.760.45538207

10 Pieces Per Package

26 Day(s) or more WS10PT15.504.760.85548676

10 Pieces Per Package

26 Day(s) or more WS25PT15.504.760.85538208

10 Pieces Per Package

26 Day(s) or more WS10PT15.504.761.25548677

10 Pieces Per Package

26 Day(s) or more WS10PT15.506.350.45548678

10 Pieces Per Package

26 Day(s) or more WS25PT15.506.350.45538209

10 Pieces Per Package

26 Day(s) or more WS10PT15.506.350.85548679

10 Pieces Per Package

26 Day(s) or more WS25PT15.506.350.85538230

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish
Rake angle Negative Material classification(mm) Carbide coat Clearance angle(°) 0
Breaker applications Finishing

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)