• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts DCMX-18【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

DCMX11T302R18-THM

 
Part Number
DCMX11T302R18-THM
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

26 Day(s) or more

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) work material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material Rake angle Pozidriv
Material type THM Material classification(mm) Non-coated Cutting blade length(mm) 11.63
Thickness(mm) 3.97 Corner radius (rε) 0.2 Clearance angle(°) 7
Order No. 2011507

Please check the type/dimensions/specifications of the part DCMX11T302R18-THM in the Carbide Inserts DCMX-18 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)