• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts DCMT-MP【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
DCMT11T304MP-WK20CT
DCMT11T304MP-WP15CT
DCMT11T304MP-WP25CT
DCMT11T308MP-WK20CT
DCMT11T308MP-WM25CT
DCMT11T308MP-WP15CT
DCMT11T308MP-WP25CT
DCMT11T312MP-WP15CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT0.44170242

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP15CT0.44170201

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP25CT0.44170223

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT0.84170243

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT0.84168912

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP15CT0.84170202

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP25CT0.84170224

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT1.24170213

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Breaker Use Medium to coarse grinding Rake angle Pozidriv
Material classification(mm) Carbide coat Cutting blade length(mm) 11.63 Thickness(mm) 3.97
Clearance angle(°) 7 Breaker applications Medium to coarse cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)