Carbide Inserts CPMT-MP【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CPMT09T308MP-WK20CT
CPMT09T308MP-WP25CT
CPMT060208MP-WP25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Cutting blade length
(mm)
Thickness
(mm)
Order No.

10 Pieces Per Package

7 Day(s) or more WK20CT9.533.974170266

10 Pieces Per Package

10 Day(s) or more WP25CT9.533.974170258

10 Pieces Per Package

26 Day(s) or more WP25CT6.452.384170257

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Steel / Cast Iron Breaker Use Medium to coarse grinding
Rake angle Pozidriv Material classification(mm) Carbide coat Corner radius (rε) 0.8
Clearance angle(°) 11 Breaker applications Medium to coarse cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)