Carbide Inserts CNMP【10 Pieces Per Package】 (CNMP120404-WM25CT)

Part Number

Configured Part Number is shown.

CNMP120404-WM25CT

 
Part Number
CNMP120404-WM25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.904.760.44173552

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Rake angle Negative Material classification(mm) Carbide coat
Clearance angle(°) 0

Please check the type/dimensions/specifications of the part CNMP120404-WM25CT in the Carbide Inserts CNMP series.

Product variants

Part Number
CNMP120404-WS10PT
CNMP120408-WM15CT
CNMP120408-WM25CT
CNMP120408-WM35CT
CNMP120408-WS10PT
CNMP120408-WS25PT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT12.704.760.44172439

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM15CT12.904.760.84171586

10 Pieces Per Package

10 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.704.760.84173653

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM35CT12.904.760.84173682

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT12.704.760.84172440

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS20PT12.704.760.84172614

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)