• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Carbide Inserts CNMG-UF【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CNMG120404UF-WM15CT
CNMG120404UF-WM25CT
CNMG120404UF-WS10PT
CNMG120408UF-WM15CT
CNMG120408UF-WM25CT
CNMG120408UF-WS10PT
CNMG120412UF-WM15CT
CNMG120412UF-WM25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWM15CT12.700.44169353

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.700.44169379

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT12.900.45645600

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWM15CT12.700.84169354

10 Pieces Per Package

10 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.700.84169380

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT12.900.85645588

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM15CT12.901.24169355

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.701.24169381

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Breaker Use Finish Rake angle Negative
Material classification(mm) Carbide coat Thickness(mm) 4.76 Clearance angle(°) 0
Breaker applications Finishing

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)