• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts CNMG-RH【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CNMG120408RH-WK20CT
CNMG120408RH-WM25CT
CNMG120408RH-WP15CT
CNMG120408RH-WP25CT
CNMG120412RH-WK20CT
CNMG120412RH-WM25CT
CNMG120412RH-WP15CT
CNMG120412RH-WP25CT
CNMG120412RH-WP35CT
CNMG120416RH-WK20CT
CNMG120416RH-WP15CT
CNMG120416RH-WP25CT
CNMG120416RH-WP35CT
CNMG160608RH-WK20CT
CNMG160608RH-WM25CT
CNMG160608RH-WP15CT
CNMG160608RH-WP25CT
CNMG160608RH-WP35CT
CNMG160612RH-WK20CT
CNMG160612RH-WP15CT
CNMG160612RH-WP25CT
CNMG160612RH-WP35CT
CNMG160616RH-WK20CT
CNMG160616RH-WP15CT
CNMG160616RH-WP25CT
CNMG160616RH-WP35CT
CNMG190608RH-WK20CT
CNMG190608RH-WM25CT
CNMG190608RH-WP15CT
CNMG190608RH-WP25CT
CNMG190608RH-WP35CT
CNMG190612RH-WK20CT
CNMG190612RH-WM25CT
CNMG190612RH-WP15CT
CNMG190612RH-WP25CT
CNMG190612RH-WP35CT
CNMG190616RH-WK20CT
CNMG190616RH-WM25CT
CNMG190616RH-WP15CT
CNMG190616RH-WP25CT
CNMG190616RH-WP35CT
CNMG190624RH-WM25CT
CNMG190624RH-WP25CT
CNMG190624RH-WP35CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWK20CT12.704.760.84171903

10 Pieces Per Package

10 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.704.760.84173035

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT12.704.760.84170979

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT12.704.760.84171504

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT12.704.761.24171904

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.904.761.24173036

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT12.704.761.24170980

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT12.704.761.24171505

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWP35CT12.704.761.24171698

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT12.704.761.64171905

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT12.904.761.64170981

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT12.904.761.64171506

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT12.904.761.64171699

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CT15.886.350.84171906

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT16.126.350.84173038

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT16.126.351.24170982

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT15.886.350.84171507

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWP35CT15.886.350.84171700

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT16.126.351.24171907

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT16.126.351.64170983

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP25CT15.886.351.24171508

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWP35CT15.886.351.24171701

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT16.126.351.64171908

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT16.126.351.64170984

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT16.126.351.64171509

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT16.126.351.64171702

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT19.346.350.84171909

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT19.346.350.84173041

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT19.346.350.84170985

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT19.346.350.84171510

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT19.346.350.84171703

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT19.346.351.24171910

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT19.346.351.24173042

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP15CT19.056.351.24170986

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP25CT19.056.351.24171511

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT19.346.351.24171704

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWK20CT19.346.351.64171911

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT19.346.351.64173043

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT19.346.351.64170987

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWP25CT19.056.351.64171512

10 Pieces Per Package

10 Day(s) or more Steel / Stainless SteelWP35CT19.056.351.64171705

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT19.346.352.44173044

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT19.346.352.44171523

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT19.346.352.44171706

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Breaker Use Medium to coarse grinding Rake angle Negative
Material classification(mm) Carbide coat Clearance angle(°) 0 Breaker applications Medium to coarse cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)