• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts CNMG-MR【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CNMG120404MR-WP15CT
CNMG120404MR-WP25CT
CNMG120404MR-WP35CT
CNMG120408MR-WM25CT
CNMG120408MR-WP15CT
CNMG120408MR-WP25CT
CNMG120408MR-WP35CT
CNMG120412MR-WM25CT
CNMG120412MR-WP15CT
CNMG120412MR-WP25CT
CNMG120412MR-WP35CT
CNMG120416MR-WP15CT
CNMG160608MR-WP15CT
CNMG160608MR-WP25CT
CNMG160612MR-WP15CT
CNMG160612MR-WP25CT
CNMG160612MR-WP35CT
CNMG160616MR-WP15CT
CNMG160616MR-WP25CT
CNMG190612MR-WM25CT
CNMG190612MR-WM35CT
CNMG190612MR-WP15CT
CNMG190612MR-WP25CT
CNMG190616MR-WM25CT
CNMG190616MR-WP15CT
CNMG190616MR-WP25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT12.704.760.44171130

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT12.704.760.44170546

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWP35CT12.704.760.44170043

10 Pieces Per Package

10 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.704.760.84172955

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT12.704.760.84171131

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT12.704.760.84170547

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWP35CT12.704.760.84170044

10 Pieces Per Package

7 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.704.761.24172956

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP15CT12.704.761.24171132

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT12.704.761.24170548

10 Pieces Per Package

7 Day(s) or more Steel / Stainless SteelWP35CT12.704.761.24170045

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT12.904.761.64171133

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT16.126.350.84171134

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWP25CT15.886.350.84170549

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT16.126.351.24171135

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT16.126.351.24170550

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWP35CT16.126.351.24170046

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT16.126.351.64171136

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT16.126.351.64170551

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT19.346.351.24172961

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelWM35CT19.346.351.24173136

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT19.346.351.24171137

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT19.346.351.24170552

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT19.346.351.64172962

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP15CT19.346.351.64171138

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronWP25CT19.346.351.64170563

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Breaker Use Medium to coarse grinding Rake angle Negative
Material classification(mm) Carbide coat Clearance angle(°) 0 Breaker applications Medium to coarse cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)