• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts CNMG-22【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
CNMG12040422-TN6010
CNMG12040822-TN6010
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCorner radius (rε) Order No.

10 Pieces Per Package

7 Day(s) or more 0.42955721

10 Pieces Per Package

7 Day(s) or more 0.82955722

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Stainless Steel / Heat-resistant alloy, titanium alloy Rake angle Negative
Material type TN6010 Material classification(mm) Carbide coat Cutting blade length(mm) 12.90
Thickness(mm) 4.76 Clearance angle(°) 0 Breaker applications Finishing

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)