Carbide Inserts CNMG【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

CNMG120408-THM

 
Part Number
CNMG120408-THM
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

26 Day(s) or more

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material Rake angle Negative
Material type THM Material classification(mm) Non-coated Cutting blade length(mm) 12.90
Thickness(mm) 4.76 Corner radius (rε) 0.8 Clearance angle(°) 0
Order No. 2027567

Please check the type/dimensions/specifications of the part CNMG120408-THM in the Carbide Inserts CNMG series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)