• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Carbide Inserts CNGP【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CNGP120401-WS10PT
CNGP120402-WS10PT
CNGP120404-WS10PT
CNGP120408-WS10PT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCorner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more 0.15549137

10 Pieces Per Package

26 Day(s) or more 0.25549138

10 Pieces Per Package

26 Day(s) or more 0.45549139

10 Pieces Per Package

26 Day(s) or more 0.85549190

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake angle Negative
Material type WS10PT Material classification(mm) Carbide coat Cutting blade length(mm) 12.90
Thickness(mm) 4.76 Clearance angle(°) 0

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)