• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Carbide Insert CCMW【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CCMW09T304-THM
CCMW09T304-WK05CT
CCMW09T304-WK20CT
CCMW09T308-THM
CCMW060202-THM
CCMW060204-THM
CCMW060204-WK20CT
CCMW090302-THM
CCMW090304-THM
CCMW090304-WK20CT
CCMW090308-WK05CT
CCMW090308-WK20CT
CCMW120404-THM
CCMW120408-THM
CCMW120408-WK20CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Material classification
(mm)
Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated9.673.970.42027511

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK05CTCarbide coat9.533.970.44170467

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CTCarbide coat9.533.970.44170371

10 Pieces Per Package

26 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated9.673.970.82027512

10 Pieces Per Package

26 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated6.452.380.22031733

10 Pieces Per Package

26 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated6.452.380.42027507

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CTCarbide coat6.352.380.44170368

10 Pieces Per Package

7 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated9.533.180.22031734

10 Pieces Per Package

26 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated9.673.180.42027509

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWK20CTCarbide coat9.533.180.44170369

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK05CTCarbide coat9.533.180.84170466

10 Pieces Per Package

10 Day(s) or more Steel / Cast IronWK20CTCarbide coat9.533.180.84170370

10 Pieces Per Package

7 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated12.704.760.42027524

10 Pieces Per Package

10 Day(s) or more Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness MaterialTHMNon-coated12.704.760.82027525

10 Pieces Per Package

7 Day(s) or more Steel / Cast IronWK20CTCarbide coat12.704.760.84170374

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Rake angle Pozidriv Clearance angle(°) 7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)