• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Ceramic Insert SPUN【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SPUN190416T-TTM09
SPUN250620T-TTR
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelTTM19.054.761.62026013

10 Pieces Per Package

7 Day(s) or more SteelTTR25.406.352.02013826

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Rake angle Pozidriv Material classification(mm) Non-coated
Clearance angle(°) 11

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)