(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

VariTurn Inserts TNMG-4P【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TNMG1604044P-TN15M
TNMG1604044P-TN30M
TNMG1604084P-TN15M
TNMG1604084P-TN20P
TNMG1604084P-TN30M
TNMG1604124P-TN30M
TNMG2204084P-TN30M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN15M16.500.44165874

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN30M16.500.44165875

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN15M16.500.84165876

10 Pieces Per Package

26 Day(s) or more Steel / Cast IronTN20P16.500.85359247

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN30M16.500.84165877

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN30M16.501.24165879

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN30M22.000.84165883

Loading...

  1. 1

Basic Information

Shape T (Triangle) Breaker Use Medium grinding Rake angle Negative
Material classification(mm) Carbide coat Thickness(mm) 4.76 Clearance angle(°) 0
Breaker applications Medium cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)