(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 to 19:00 (IST) 29/3/2020. We apologize for the inconvenience.

90° Shoulder Mill M690 Series SD1204

90° Shoulder Mill M690 Series SD1204

[Features]
· 4 corners
· 90° shoulder.
· Ideal for grooving and profiling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
12396953800
12396954000
12396954200
12396954400
12396954600
12396954800
12396955000
12396955200
12396955400
12396955600
12396955800
Part NumberVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum rotation speed
(RPM)
Coolant hole Order No. Mass
(kg)
6 Day(s) or more 5040422,400Yes20035560.30
6 Day(s) or more 5040522,400Yes20035570.30
6 Day(s) or more 6340520,000Yes20035730.50
6 Day(s) or more 6340620,000Yes20035740.50
6 Day(s) or more 8050617,700Yes20035801.00
6 Day(s) or more 8050817,700Yes20035811.10
6 Day(s) or more 10050815,800No20035961.50
25 Day(s) or more 100501015,800Yes20035971.60
6 Day(s) or more 12563914,200No20036933.00
25 Day(s) or more 125631214,200Yes20036943.00
6 Day(s) or more 160631212,500No20037933.60

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Arbor
Maximum Cutting Depth (Ad)(mm) 10 Lead angle(°) 90

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)