(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torque Wrench 730N/65

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 730N/65

Part Number
730N/65
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 113,570.00

1 Piece(s) 8 Day(s) or more

Product Description

[Features]
· Can be used in different settings by combining replaceable heads.
· Tolerance at time of shipping: ±3%
[Specifications]
· Measurement range (N·m): 1300–650
· Main unit main gauge part minimum gradation (N·m): 50
· Grip end dial gauge part minimum gradation (N·m): 2.5
· Head joint size (mm): 14×18
· Length (L; mm): 890
Frame width (b; mm): 30.6
· Frame thickness (h; mm): 25.6
· Distance from head center to grip center (LF; mm): 848
· Distance from head center to main unit insertion part tip (SF; mm): 25
· Weight (g): 3,231
· JAN code: 4018754163991

Specifications of 730N/65

Part Number
730N/65
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 113,570.00

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon