Loading...

Spinner Handle 504-2K/18N

Brand :
Stahlwille

Caution

  • The image shown is a representative image.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Specifications]
· Square drive (SQ): 1/2" (12.7 mm)
· Total length (mm): 469
· Mass (g): 770
· Head diameter (mm): 35
· Screw: M8
· JAN code: 4018754238538