Loading...

3/8 SQ Socket Wrench Set 456/14/5IKN

Brand :
Stahlwille

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· 19 pcs. 3/8” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 3/8
· Mass (g): 1,704
· Case size (mm): 322×134×57
· JAN code: 4018754260737
[Set Contents]
· Socket (hex): 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22 mm
· Ratchet handle
· Extension bar: 76, 240 mm
· Slide T handle
· Universal joint