(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1/4 SQ Socket Wrench Set 86TXKN

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Catalog

Product Description

[Features]
· 63 pcs. 1/4" SQ, 1/2” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 1/4· 1/2
· Mass (g): 6,734
· Case size (mm): 481×288×82
· JAN code: 4018754261130
[Set Contents]
· 1/4” SQ socket (hex): 4, 5, 5.5, 6, 7, 8, 9, 10, 11 mm
· 1/2” SQ socket (hex): 13, 16, 17, 18, 19, 21, 22, 24, 27, 30 mm
· 1/4" SQ hexalobe socket: E4, E5, E6, E7, E8
· 1/2" SQ hexalobe socket: E10, E12, E14, E16, E18, E20, E24
· 1/4" SQ hex bit socket: 3, 4, 5 mm
· 1/2" SQ hex bit socket: 6, 8, 10, 12, 14 mm
· 1/4" SQ hexalobe bit socket: T8, T9, T10, T15, T20, T25
· 1/2" SQ hexalobe bit socket: T27, T30, T40, T45, T50, T55, T60
· 1/4" SQ ratchet handle
· 1/2" SQ ratchet handle
· 1/4" SQ extension bar: 54, 150 mm
· 1/2" SQ extension bar: 130, 255 mm
· 1/4" SQ universal joint
· 1/2" SQ universal joint
· 1/4" SQ driver handle
· 1/4” SQ slide T handle
· 1/2” SQ slide T handle

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list