Loading...

1/4 SQ Socket Wrench Set 40AD/12/7QRSKN

Brand :
Stahlwille

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· 19 pcs. 1/4” SQ socket wrench set.
· Double hex type.
[Specifications]
· Square drive (" SQ): 1/4
· Mass (g): 917
· Case size (mm): 227×131×57
· JAN code: 4018754261611
[Set Contents]
· Socket (hex): 1/8”
· Socket (double hex): 5/32, 3/16, 7/32, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16”
· Ratchet handle (quick release)
· Extension bar (quick release): 54, 54, 150 mm
· Universal joint (quick release)
· Driver handle (quick release)
Bit holder