(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1/4 SQ Socket Wrench Set 40/45/36/12KN

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Product Description

[Features]
· 48 pcs. 1/4" SQ, 3/8” SQ socket wrench set.
· AS-drive.
· Hex Type.
[Specifications]
· Square drive (" SQ): 1/4, 3/8
· Mass (g): 2,963
·Case size (mm): 413×230×57
· JAN code: 4018754260416
[Set Contents]
· 1/4” SQ socket (hex): 4, 4.5, 5, 5.5, 6, 7, 8, 9 mm
· 3/8” SQ socket (double hex): 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22 mm
· Plug socket: 16 mm
· Phillips head bit: #1, 2, 3
·Pozidriv bit: #2
· Flat head bit: 0.5 × 3, 0.6 × 3.5, 0.8 × 4, 1 × 5.5, 1.2 × 6.5, 1.6 × 8 mm
· Hex bit: 3, 4, 5, 6, 8 mm
· 1/4" SQ ratchet handle
· 3/8" SQ ratchet handle
· 1/4" SQ extension bar: 150 mm
· 3/8" SQ extension bar: 76, 240 mm
· 1/4" SQ universal joint
· 3/8" SQ universal joint
· 1/4" SQ driver handle
· 3/8” SQ slide T handle
· 1/4" SQ bit holder
· 3/8" SQ bit holder
· 3/8 × 1/4 adapter

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list