(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· This gauge is used to inspect threading used in mechanical couplings which do not require a certain level of density.
· This is a plug gauge for one side of a Go Plug (GP).
Part Number |
---|
G1/2-GP |
G1/4-GP |
G3/8-GP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | Pitch P | L Size (mm) | B Size (mm) | ℓ1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 15,513.60 | 1 Piece(s) | 7 Day(s) or more | 10 | 1/2 | 14 | 108 | 12 | 16 | ||
₹ 12,104.25 | 1 Piece(s) | 7 Day(s) or more | 10 | 1/4 | 19 | 85 | 8 | 14 | ||
₹ 12,913.80 | 1 Piece(s) | 7 Day(s) or more | 10 | 3/8 | 19 | 96 | 10 | 16 |
Loading...
Hardness(HRC) | 58~64 | Material | SKS31 | RoHS Compliant | ○ |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy