(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-Visibility Waterproof Cold-Weather Pants 8962

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 9,266.67 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8962-019-3L
8962-019-4L
8962-019-5L
8962-019-L
8962-019-LL
8962-019-M
8962-063-3L
8962-063-4L
8962-063-5L
8962-063-L
8962-063-LL
8962-063-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Waist
(cm)
Standard Amount Of Content

₹ 9,542.60

1 Piece(s) 9 Day(s) or more Yellow 3 L Yellow × navy 96 to 108 4548413582448 1 pc.

₹ 9,680.55

1 Piece(s) 9 Day(s) or more Yellow 4 L Yellow × navy 106 to 118 4548413582455 1 pc.

₹ 9,818.51

1 Piece(s) 9 Day(s) or more Yellow 5 L Yellow × navy 116 to 128 4548413582462 1 pc.

₹ 9,266.67

1 Piece(s) 9 Day(s) or more Yellow L Yellow × navy 78 to 88 4548413582424 1 pc.

₹ 9,266.67

1 Piece(s) 9 Day(s) or more Yellow LL Yellow × navy 86 to 98 4548413582431 1 pc.

₹ 9,266.67

1 Piece(s) 9 Day(s) or more Yellow M Yellow × navy 70 to 80 4548413582417 1 pc.

₹ 9,542.60

1 Piece(s) 9 Day(s) or more Orange 3 L Orange × navy 96 to 108 4548413582509 1 pc.

₹ 9,680.55

1 Piece(s) 9 Day(s) or more Orange 4 L Orange × navy 106 to 118 4548413582516 1 pc.

₹ 9,818.51

1 Piece(s) 9 Day(s) or more Orange 5 L Orange × navy 116 to 128 4548413582523 1 pc.

₹ 9,266.67

1 Piece(s) 9 Day(s) or more Orange L Orange × navy 78 to 88 4548413582486 1 pc.

₹ 9,266.67

1 Piece(s) 15 Day(s) or more Orange LL Orange × navy 86 to 98 4548413582493 1 pc.

₹ 9,266.67

1 Piece(s) 9 Day(s) or more Orange M Orange × navy 70 to 80 4548413582479 1 pc.

Basic Specifications

Product Description

[Features]
· Waterproof, cold-weather wear with high visibility that meets global standards.
· Water-resistant to 3,000 mmH* @2@*O, and water-repellent with taped seams
· Shirring design
· Through pocket design
· Alternating color design
[Material]
· Polyester oxford, 100% polyester
· Buttons: plastic
· Zipper: coil (slider: metal)

Part Number
8962-019-3L
8962-019-4L
8962-019-5L
8962-019-L
8962-019-LL
8962-019-M
8962-063-3L
8962-063-4L
8962-063-5L
8962-063-L
8962-063-LL
8962-063-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Waist
(cm)
Standard Amount Of Content

₹ 9,542.60

1 Piece(s) 9 Day(s) or more Yellow 3 L Yellow × navy 96 to 108 4548413582448 1 pc.

₹ 9,680.55

1 Piece(s) 9 Day(s) or more Yellow 4 L Yellow × navy 106 to 118 4548413582455 1 pc.

₹ 9,818.51

1 Piece(s) 9 Day(s) or more Yellow 5 L Yellow × navy 116 to 128 4548413582462 1 pc.

₹ 9,266.67

1 Piece(s) 9 Day(s) or more Yellow L Yellow × navy 78 to 88 4548413582424 1 pc.

₹ 9,266.67

1 Piece(s) 9 Day(s) or more Yellow LL Yellow × navy 86 to 98 4548413582431 1 pc.

₹ 9,266.67

1 Piece(s) 9 Day(s) or more Yellow M Yellow × navy 70 to 80 4548413582417 1 pc.

₹ 9,542.60

1 Piece(s) 9 Day(s) or more Orange 3 L Orange × navy 96 to 108 4548413582509 1 pc.

₹ 9,680.55

1 Piece(s) 9 Day(s) or more Orange 4 L Orange × navy 106 to 118 4548413582516 1 pc.

₹ 9,818.51

1 Piece(s) 9 Day(s) or more Orange 5 L Orange × navy 116 to 128 4548413582523 1 pc.

₹ 9,266.67

1 Piece(s) 9 Day(s) or more Orange L Orange × navy 78 to 88 4548413582486 1 pc.

₹ 9,266.67

1 Piece(s) 15 Day(s) or more Orange LL Orange × navy 86 to 98 4548413582493 1 pc.

₹ 9,266.67

1 Piece(s) 9 Day(s) or more Orange M Orange × navy 70 to 80 4548413582479 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon