(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-Visibility Waterproof Cold-Weather Coat 8960

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 13,900.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8960-019-3L
8960-019-4L
8960-019-5L
8960-019-L
8960-019-LL
8960-019-M
8960-063-3L
8960-063-4L
8960-063-5L
8960-063-L
8960-063-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Around Chest
(cm)
The Length of the Sleeve
(cm)
Standard Amount Of Content

₹ 14,176.76

1 Piece(s) 9 Day(s) or more Yellow 3 L Yellow × navy 84 144 93 4548413582325 1 pc.

₹ 14,314.73

1 Piece(s) 9 Day(s) or more Yellow 4 L Yellow × navy 84 150 95 4548413582332 1 pc.

₹ 14,452.69

1 Piece(s) 9 Day(s) or more Yellow 5 L Yellow × navy 84 156 97 4548413582349 1 pc.

₹ 13,900.85

1 Piece(s) 9 Day(s) or more Yellow L Yellow × navy 80 134 89 4548413582301 1 pc.

₹ 13,900.85

1 Piece(s) 9 Day(s) or more Yellow LL Yellow × navy 82 138 91 4548413582318 1 pc.

₹ 13,900.85

1 Piece(s) 9 Day(s) or more Yellow M Yellow × navy 78 128 87 4548413582295 1 pc.

₹ 14,176.76

1 Piece(s) 9 Day(s) or more Orange 3 L Orange × navy 84 144 93 4548413582387 1 pc.

₹ 14,314.73

1 Piece(s) 9 Day(s) or more Orange 4 L Orange × navy 84 150 95 4548413582394 1 pc.

₹ 14,452.69

1 Piece(s) 9 Day(s) or more Orange 5 L Orange × navy 84 156 97 4548413582400 1 pc.

₹ 13,900.85

1 Piece(s) 9 Day(s) or more Orange L Orange × navy 80 134 89 4548413582363 1 pc.

₹ 13,900.85

1 Piece(s) 9 Day(s) or more Orange M Orange × navy 78 128 87 4548413582356 1 pc.

Basic Specifications

Product Description

[Features]
· Waterproof, cold-weather wear with high visibility that meets global standards.
· Inner powder guard keeps out snow and cold air.
· Water-resistant to 3,000 mmH* @2@*O, and water-repellent with taped seams
· Stowaway hood design
· Includes reflective tape on shoulder straps
· Double print design falls within the print area of the applicable range of the ISO standard
· 3-layer mesh liner in back
· Sleeve pocket with pen holder.
· Powder guard design
[Material]
· Polyester oxford, 100% polyester
· Buttons: plastic
· Zipper: Vislon R (slider: metal)

Part Number
8960-019-3L
8960-019-4L
8960-019-5L
8960-019-L
8960-019-LL
8960-019-M
8960-063-3L
8960-063-4L
8960-063-5L
8960-063-L
8960-063-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Dress length
(cm)
Around Chest
(cm)
The Length of the Sleeve
(cm)
Standard Amount Of Content

₹ 14,176.76

1 Piece(s) 9 Day(s) or more Yellow 3 L Yellow × navy 84 144 93 4548413582325 1 pc.

₹ 14,314.73

1 Piece(s) 9 Day(s) or more Yellow 4 L Yellow × navy 84 150 95 4548413582332 1 pc.

₹ 14,452.69

1 Piece(s) 9 Day(s) or more Yellow 5 L Yellow × navy 84 156 97 4548413582349 1 pc.

₹ 13,900.85

1 Piece(s) 9 Day(s) or more Yellow L Yellow × navy 80 134 89 4548413582301 1 pc.

₹ 13,900.85

1 Piece(s) 9 Day(s) or more Yellow LL Yellow × navy 82 138 91 4548413582318 1 pc.

₹ 13,900.85

1 Piece(s) 9 Day(s) or more Yellow M Yellow × navy 78 128 87 4548413582295 1 pc.

₹ 14,176.76

1 Piece(s) 9 Day(s) or more Orange 3 L Orange × navy 84 144 93 4548413582387 1 pc.

₹ 14,314.73

1 Piece(s) 9 Day(s) or more Orange 4 L Orange × navy 84 150 95 4548413582394 1 pc.

₹ 14,452.69

1 Piece(s) 9 Day(s) or more Orange 5 L Orange × navy 84 156 97 4548413582400 1 pc.

₹ 13,900.85

1 Piece(s) 9 Day(s) or more Orange L Orange × navy 80 134 89 4548413582363 1 pc.

₹ 13,900.85

1 Piece(s) 9 Day(s) or more Orange M Orange × navy 78 128 87 4548413582356 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon