(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cold-Weather Coat 8465

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,458.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8465-008-3L
8465-008-4L
8465-008-5L
8465-008-6L
8465-008-LL
8465-008-M
8465-008-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

₹ 5,734.56

1 Piece(s) 9 Day(s) or more 3 L 94 59 64.5 140 4548413295607 1 pc.

₹ 5,872.53

1 Piece(s) 9 Day(s) or more 4 L 96 61 64.5 146 4548413295614 1 pc.

₹ 6,010.49

1 Piece(s) 9 Day(s) or more 5 L 98 62 66.5 152 4548413295621 1 pc.

₹ 6,286.40

1 Piece(s) 9 Day(s) or more 6L 98 64 66.5 158 4548413295638 1 pc.

₹ 5,458.65

1 Piece(s) 14 Day(s) or more LL 92 57 62.5 134 4548413295591 1 pc.

₹ 5,458.65

1 Piece(s) 14 Day(s) or more M 90 53 58.5 123 4548413295577 1 pc.

₹ 5,458.65

1 Piece(s) 9 Day(s) or more S 89 51 56.5 118 4548413295560 1 pc.

Basic Specifications

Product Description

[Features]
· Mesh liner in shoulder
· Breast pen holder
· Magic Tape clasp
· Smartphone pocket
· Warmer pocket
· Inner pocket
· Inner pocket with name tag
· Cuff adjuster
· Welt pocket
[Material]
· Polyester twill, 100% polyester
· Buttons: plastic, metal
· Zipper: Vislon R (slider: metal)

Part Number
8465-008-3L
8465-008-4L
8465-008-5L
8465-008-6L
8465-008-LL
8465-008-M
8465-008-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

₹ 5,734.56

1 Piece(s) 9 Day(s) or more 3 L 94 59 64.5 140 4548413295607 1 pc.

₹ 5,872.53

1 Piece(s) 9 Day(s) or more 4 L 96 61 64.5 146 4548413295614 1 pc.

₹ 6,010.49

1 Piece(s) 9 Day(s) or more 5 L 98 62 66.5 152 4548413295621 1 pc.

₹ 6,286.40

1 Piece(s) 9 Day(s) or more 6L 98 64 66.5 158 4548413295638 1 pc.

₹ 5,458.65

1 Piece(s) 14 Day(s) or more LL 92 57 62.5 134 4548413295591 1 pc.

₹ 5,458.65

1 Piece(s) 14 Day(s) or more M 90 53 58.5 123 4548413295577 1 pc.

₹ 5,458.65

1 Piece(s) 9 Day(s) or more S 89 51 56.5 118 4548413295560 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1