(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Castro Coat 10751

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 4,768.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
10751-008-3L
10751-008-4L
10751-008-L
10751-008-LL
10751-008-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

₹ 5,044.78

1 Piece(s) 9 Day(s) or more 3 L 84 55 64 134 4932514058757 1 pc.

₹ 5,182.75

1 Piece(s) 9 Day(s) or more 4 L 86 56 66 138 4932514060088 1 pc.

₹ 4,768.87

1 Piece(s) 9 Day(s) or more L 80 53 60 126 4932514058733 1 pc.

₹ 4,768.87

1 Piece(s) 9 Day(s) or more LL 82 54 62 130 4932514058740 1 pc.

₹ 4,768.87

1 Piece(s) 9 Day(s) or more M 78 52 58 122 4932514058726 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

Basic Specifications

Product Description

[Material]
· Twill, 100% nylon
· Buttons: meta
· Zipper: metal (slider: metal)

Part Number
10751-008-3L
10751-008-4L
10751-008-L
10751-008-LL
10751-008-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

₹ 5,044.78

1 Piece(s) 9 Day(s) or more 3 L 84 55 64 134 4932514058757 1 pc.

₹ 5,182.75

1 Piece(s) 9 Day(s) or more 4 L 86 56 66 138 4932514060088 1 pc.

₹ 4,768.87

1 Piece(s) 9 Day(s) or more L 80 53 60 126 4932514058733 1 pc.

₹ 4,768.87

1 Piece(s) 9 Day(s) or more LL 82 54 62 130 4932514058740 1 pc.

₹ 4,768.87

1 Piece(s) 9 Day(s) or more M 78 52 58 122 4932514058726 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Standard Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list