(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pin Gauge (Nominal Dimension From 0.05 mm, 0.01‑mm Step) DP Series

Pin Gauge (Nominal Dimension From 0.05 mm, 0.01‑mm Step) DP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,606₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard pin gauge class 1.
· The nominal dimensions are displayed on the plastic case.
[Applications]
· Measuring the inner diameter of holes.

 
Part Number
0.05MM
0.14MM
0.250MM
0.490MM
0.600MM
0.900MM
0.990MM
1.000MM
1.200MM
1.350MM
1.450MM
1.700MM
1.760MM
1.800MM
1.820MM
1.850MM
2.000MM
3.000MM
3.600MM
4.000MM
5.000MM
5.530MM
6.000MM
7.030MM
7.500MM
8.000MM
8.100MM
9.000MM
9.100MM
9.150MM
10.04MM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGauge Diameter Length
(mm)
Tolerance
(μm)
Roundness
(μm)
Diameter variation
(μm)

₹ 8,673.67

1 Piece(s) 6 Day(s) or more 0.0540±10.80.8

₹ 2,501.75

1 Piece(s) 8 Day(s) or more 0.1440±10.80.8

₹ 1,949.93

1 Piece(s) 8 Day(s) or more 0.2540±10.80.8

₹ 1,811.96

1 Piece(s) 8 Day(s) or more 0.4940±10.80.8

₹ 1,811.96

1 Piece(s) 6 Day(s) or more 0.640±10.80.8

₹ 1,811.96

1 Piece(s) 7 Day(s) or more 0.940±10.80.8

₹ 1,811.96

1 Piece(s) 8 Day(s) or more 0.9940±10.80.8

₹ 1,606.45

1 Piece(s) 7 Day(s) or more 150±10.80.8

₹ 1,606.45

1 Piece(s) 8 Day(s) or more 1.250±10.80.8

₹ 1,606.45

1 Piece(s) 8 Day(s) or more 1.3550±10.80.8

₹ 1,606.45

1 Piece(s) 8 Day(s) or more 1.4550±10.80.8

₹ 1,606.45

1 Piece(s) 8 Day(s) or more 1.750±10.80.8

₹ 1,606.45

1 Piece(s) 8 Day(s) or more 1.7650±10.80.8

₹ 1,606.45

1 Piece(s) 8 Day(s) or more 1.850±10.80.8

₹ 1,606.45

1 Piece(s) 8 Day(s) or more 1.8250±10.80.8

₹ 1,606.45

1 Piece(s) 8 Day(s) or more 1.8550±10.80.8

₹ 1,607.60

1 Piece(s) 6 Day(s) or more 250±10.80.8

₹ 1,708.05

1 Piece(s) 6 Day(s) or more 350±10.80.8

₹ 1,607.60

1 Piece(s) 8 Day(s) or more 3.650±10.80.8

₹ 1,607.60

1 Piece(s) 8 Day(s) or more 450±10.80.8

₹ 1,607.60

1 Piece(s) 8 Day(s) or more 550±10.80.8

₹ 1,607.60

1 Piece(s) 8 Day(s) or more 5.5350±10.80.8

₹ 1,609.49

1 Piece(s) 6 Day(s) or more 650±10.80.8

₹ 1,752.56

1 Piece(s) 8 Day(s) or more 7.0350±10.80.8

₹ 1,752.56

1 Piece(s) 8 Day(s) or more 7.550±10.80.8

₹ 1,853.02

1 Piece(s) 6 Day(s) or more 850±10.80.8

₹ 1,752.56

1 Piece(s) 9 Day(s) or more 8.150±10.80.8

₹ 1,757.69

1 Piece(s) 8 Day(s) or more 950±10.80.8

₹ 1,757.69

1 Piece(s) 8 Day(s) or more 9.150±10.80.8

₹ 1,757.69

1 Piece(s) 8 Day(s) or more 9.1550±10.80.8

₹ 2,400.78

1 Piece(s) 8 Day(s) or more 10.0450±1.51.31.3

Loading...

  1. 1

Basic Information

Product Model Pin Gauge Set / Single Item Classfication Single Item Hardness(HRC) 58 or more
X
whatsapp-qr whatsapp-icon