(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Popular multi-purpose pin gauge set.
· In terms of its nominal dimensions, it is manufactured at an accuracy of within ±2 to 5 μm (±1 to 5 μm for Dm-3) for multi-purpose use as an inspection tool.
[Applications]
· Measuring the inner diameter of holes.
Product Model | Pin Gauge | Gauge Diameter | ERROR:#VALUE! | Set / Single Item Classfication | Set Product |
---|---|---|---|---|---|
Set number | DM-1(+) | Nominal dimensions(mm) | 1.550 to 6.275 | Step(mm) | 0.025‑mm step |
Set quantity | 190 |
Please check the type/dimensions/specifications of the part DM-1(+) in the Pin Gauge Set For + or - Tolerance (0.025 Step) DM Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy