(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pin Gauge Set (0.1‑mm Step, Nominal Dimension From 0.20 mm) DR Series

Pin Gauge Set (0.1‑mm Step, Nominal Dimension From 0.20 mm) DR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Combines the DP Series and DX Series for a variety of sets.
· Set with 0.1‑mm step.
[Applications]
· Measuring the inner diameter of holes.

 
Part Number
DR-3
DR-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSet number Nominal dimensions
(mm)

₹ 51,965.00

1 Piece(s) 24 Day(s) or more DR-310.00 to 15.00

₹ 73,410.71

1 Piece(s) 24 Day(s) or more DR-415.00 to 20.00

Loading...

  1. 1

Basic Information

Product Model Pin Gauge Gauge Diameter ERROR:#VALUE! Set / Single Item Classfication Set Product
Step(mm) 0.1‑mm step Set quantity 51
X
whatsapp-qr whatsapp-icon