(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Loupe (Pocket/Handheld)

Loupe (Pocket/Handheld)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PO-2
  • SK-1
  • SK-2
  • KO-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,032₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful when looking at fine print in newspapers, dictionaries, etc.
Portable pocket magnifier and handheld magnifier

Part Number
PO-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,032.15

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 3 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 65 Product base size(mm) 152 × 75 × 12
Package size(mm) 105 × 195 × 25 Materials Lens: glass, case: synthetic leather JAN code 4904781069149
Product weight(g) 62 Package weight(g) 80
X
whatsapp-qr whatsapp-icon