• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

GT Drill Bit Set For Ironworking

GT Drill Bit Set For Ironworking

Click this image to zoom it.

Move the mouse over the image to zoom

Finished with a titanium coating for a long service life and cross thinning for good engagement and smooth drilling.

Part Number

Configured Part Number is shown.

GTTDS-19

Part Number
GTTDS-19
Part NumberVolume DiscountDays to ShipCoating - details Set contents Compatible models
6 Day(s) or more HSS with titanium coating1.0/1.5/2.0/2.5/2.8/3.0/3.2/3.5/3.8/4.0/4.2/4.5/5.0/6.0/6.5/7.0/8.0/9.0/10.0 mmElectric drills, rechargeable drills and drilling presses

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Overall Length L(mm) 150 Coating Y/N Available
JAN code 4904781381753

Please check the type/dimensions/specifications of the part GTTDS-19 in the GT Drill Bit Set For Ironworking series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)